![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB 2.0 to DC 2.0mm Cable - 100cm
SKU
321010020
This product is apply to all nokia interface
- 10+: $2.21
- 20+: $2.08
- More
- 50+: $1.96
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is apply to all nokia interface. It can be used to charge.
Features:
DC 2.0*0.6mm connector
100cm in length
USB Charging
Nokia interface
Wire Diameter:24AWG
Technical details
Dimensions | 80mm x120mm x9mm |
Weight | G.W 24g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421100 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review