the AI Hardware Partner
Toggle Nav
Loading...

UPS Module for Raspberry Pi Pico - Uninterruptible Power Supply

UPS Module For Raspberry Pi Pico, Uninterruptible Power Supply,Keeps Your Pico Running While Recharging, Monitoring Battery Status Via I2C.

$14.99
Out of stock
  • 10+: $13.63

PRODUCT DETAILS

Features

The Pico-UPS-A is a dedicated UPS (Uninterruptible Power Supply) module designed for Raspberry Pi Pico. It incorporates Li-ion battery switching charger with power path management, and voltage/current monitoring chip, allows monitoring the battery operating status via I2C bus.

  • Standard Raspberry Pi Pico header, supports Raspberry Pi Pico series boards
  • Incorporates Li-ion battery switching charger with dynamic power path management, more stable power supply
  • I2C bus communication, monitoring the battery voltage, current, power, and remaining capacity in real time
  • Multi battery protection circuits: over charge/discharge protection, over current protection, short circuit protection, and reverse protection, along with the equalizing charge feature, more safe and stable
  • Onboard recharging indicator, power indicator, and battery warning indicator to check if the battery is connected correctly
  • Comes with development resources and manual (Raspberry Pi Pico C/C++ and MicroPython examples)

Attention

Raspberry Pi Pico NOT included. Please purchase separately here

Description

UPS Module For Raspberry Pi Pico, Uninterruptible Power Supply,Keeps Your Pico Running While Recharging, Monitoring Battery Status Via I2C.

Specifications

Raspberry Pi Pico Header Compatibility


Onboard Female Pin Header For Direct Attaching To Raspberry Pi Pico.
Raspberry Pi Pico and Li-ion battery are NOT included.

What's On Board

1.ETA6003
recharger chip
2.INA219
voltage/current monitoring chip
3.S8261
Li-ion battery protection chip
4.FS8205
Li-ion battery protection MOS
5.AO3400
reverse-proof MOS
6.SI2305
counter current preventing MOS
7.Rapsberry Pi Pico header
for direct attaching to Raspberry Pi Pico
8.Power switch
9.Activate button
activate the protection circuit after replacing battery
10.14500 battery holder

Pinout Definition

Outline Dimensions

ECCN/HTS

HSCODE 9023009000
USHSCODE 8543708900
UPC
EUHSCODE 8471707000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ