![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
UK Plug Power Adapter
SKU
313080009
Most of the power adapter at our store are with American standard plug, for many people not use American standard plug it is really inconvenient
- 10+: $1.76
YOU MAY LIKE THIS
PRODUCT DETAILS
Most of the power adapter at our store are with American standard plug, for many people not use American standard plug it is really inconvenient. Now we provide several kinds of power adapter for you, including UK Plug Power Adapter, Euro Plug Power Adapter and Australian Plug Power Adapter. We really hope these will help you and let you more fast to start your project.
Note: This product does not convert electrical voltage.
Features
CE, RoHS compliant
Small to carry and easy to use, plug and play
Convert AC Plug from US (2-flat-pins) to UK (2-round-pins)
Accessory Type: AC Charger.
Size: 37 x 37 x 41mm
Voltage: 6A 125/250VAC
Weight: 25g
Color:black
Technical details
Dimensions | 100mm x50mm x45mm |
Weight | G.W 25g |
Battery | Exclude |
Part List
UK Plug Power Adapter | 1 |
ECCN/HTS
HSCODE | 8536690000 |
USHSCODE | 8536694051 |
UPC | 841454116301 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
Works as it should, silly me didn't realise I needed a grounded adapter though so I won't be using it yet.
FAQ
Show
per page