the AI Hardware Partner
Toggle Nav
Loading...

UDOO NEO FULL 

SKU
102110079
Rating:
100 % of 100
UDOO NEO FULL, udoo, neo, Development Platforms
$64.90
Out of stock

PRODUCT DETAILS

UDOO NEO is whatever you need to approach the world of makers.

Launched in 2015 and funded by thousands of enthusiasts worldwide through Kickstarter, UDOO NEO is an Arduino-powered Android / Linux single board computer enriched with 9-axis motion sensors, Bluetooth 4.0 and a Wi-Fi module.

The unique feature of UDOO NEO is its heterogeneous processor, based on two cores embedded on the very same chip. We are speaking of a powerful 1GHz ARM® Cortex-A9and an Arduino UNO-compatible platform that clocks at 200 MHz, based on a Cortex-M4 I/O real-time co-processor, all wrapped into an i.MX 6SoloX processor by NXP.

UDOO NEO can be used in many ways. First of all as a low power computer attached to a screen, a mouse and a keyboard. In a second place it can be used as a ARM development board as well as a ATMEL development board. This is the context where the board shines the most, ensuring compatibility You can make the most out of it if you build a drone, a robot, a rover, a 3D printer, a home automation service, an autonomous system. Finally, it can be exploited as an embedded board, i.e. a board designed to work within an embedded context.

The most complete tool for wireless mobile IoT applications.

UDOO NEO FULL is the best, all-in-one solution for wireless mobile IoT applications.

UDOO NEO FULL can be powered in three ways. You can use:

  • A standard 12 volts power supply.

  • A Micro USB cable like this one.

  • Any USB battery pack available on the market.



You can use it as a Headless Device, exploiting the USB and Ethernet ports and the Wireless Connectivity - a powerful Wi-Fi b/g/n and the newest Bluetooth 4.0. You can also use it as a computer, thanks to its 1GB of RAM. The board is compatible with most Arduino shields, sensors and actuators. UDOO NEO FULL is also compatible with UDOO Bricks: programmable modules, like the temperature sensor and the barometric sensor, that you can add to make UDOO NEO FULL even more versatile.

  • Freescale™ i.MX 6SoloX applications processor with an embedded ARM Cortex-A9 core and a Cortex-M4 Core

  • Integrated 2d/3d graphics controller

  • RAM 1GB

  • Micro HDMI interface - LVDS interface + touch (I2C signals)

  • Analog camera connection supporting NTSC and PAL - 8-bit parallel camera interface

  • MicroSD card slot onboard - 8-bit SDIO interface

  • HDMI audio transmitter - S/PIDF & I2S

  • 1x USB 2.0 Type A ports - 1x USB OTG (micro-AB connector)

  • Fast ethernet RJ45 – 10/100Mbps - Wi-Fi 802.11 b/g/n,Direct Mode SmartConfig and Bluetooth 4.0 Low Energy

  • 3x UART ports - 2x CAN Bus interfaces

  • 8x PWM signals - 3x I2C interface - 1x SPI interface - 6x multiplexable signals

  • Power Supply: 5 V DC Micro USB, 6-15 V DC Power Jack, RTC Battery Connector

  • Green Power Status LED - User Configurable LEDs (Red and Orange)

  • Integrated Sensors: 3-Axis Accelerometer - 3-Axis Magnetometer - 3-Axis Digital Gyroscope - 1x Sensor Snap-In I2C connector

  • Dimensions: 89mm x59mm (3.50″ x 2.32″)

  • Arduino-Compatible through the standard Arduino Pins layout and compatible with Arduino shields

  • 32 extended GPIOs (A9 dedicated) - 22 arduino GPIOs (M4 dedicated)

  • 6 available Pins

  • Android Lollipop & Linux UDOObuntu2 (14.04 LTS)

For more information, please click UDOO Neo Docs


Technical details

Dimensions 100mm x70mm x25mm
Weight G.W 60g
Battery Exclude

Part List

UDOO NEO FULL  1

ECCN/HTS

HSCODE 8471504090

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By Bruno

FAQ

1 Item

Show per page