![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Type-B USB cable for Arduino Uno, Arduino Diecimila and Freeduino - 1.5m
Type-B USB cable is could be used for power supply and data transmission and perfect for Arduino Uno, Arduino Diecimila and Freeduino to contact your computer or devices. Also, the cable has a length of 1.5m which makes it useful if you want the device to be far away from the power source.
- 10+: $1.66
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Type-B USB cable
- 1.5m extended length
- Compatible with Arduino Uno, Arduino Diecimila and Freeduino
- Used for power supply and data transmission
- Matching anti-interference magnetic ring
Description
Type-B USB cable is could be used for power supply and data transmission and perfect for Arduino Uno, Arduino Diecimila and Freeduino to contact your computer or devices. Also, the cable has a length of 1.5m which makes it useful if you want the device to be far away from the power source. Matching anti-interference magnetic ring, suppress signal interference in multiple frequency bands so that the signal is effectively transmitted. Supports up to 800MA of current flow,5v of Voltage Rating.
Technical details
Dimensions | 1500mm x13mm x13mm |
Weight | G.W 60g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454114949 |
EUHSCODE | 8544119000 |
COO | CHINA |
RoHS | 1 |