![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Turn On Open Hardware - Metal Push Button With OSH Logo
SKU
111990002
This is a latching push button specially customized for Open Source Hardware enthusiasts
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a latching push button specially customized for Open Source Hardware enthusiasts. With an OSH logo engraved on the push cap, this is a blue illuminated push button that’s perfect for you to show your geek and OSH attitude. Sick of the boring power icon everywhere, time to replace it!
Features
- Sophisticated
- Shiny blue
- OSH icon
Specifications
- Diameter: 16mm
- Height: 36mm
- Life: 200,000+ push
- Max electrical rating: 3A/250VAC
- Contact resistance: ≤50mΩ
- Insulation resistance: ≥100MΩ
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 14g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review