![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TowerPro Airplane 9g SG-90 Mini Servo
SKU
MOT110E2M
This item is no longer for sale, it has been replaced with EMAX 9g ES08A High Sensitive Mini Servo
YOU MAY LIKE THIS
PRODUCT DETAILS
This item is no longer for sale, it has been replaced with EMAX 9g ES08A High Sensitive Mini Servo.
Features:
- 3 pole ferrite, all nylon gear
- Top ball bearing
- Operating Voltage: 4.8V~6.0V
- Operating speed: 0.12sec/60 degree
- Output torque: 1.6kg/cm 4.8V
Dimension:
- 21.5 x 11.8 x 22.7mm
- Weight: 9g
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 15g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review