![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tiny I2C Char LCD - 5V
- 10+: $9.41
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a breadboard friendly, 2.54mm pitch, I2C controlled 8x2 characters LCD board for 5V microcontroller. It has the pull-up resistors for I2C bus in it.
It is the 2.54mm pitch, so you can plug in the breadboard and Arduino. The pin assignment is same as Arduino Uno; Analog pins which are used for I2C connection. It has the pull-up resistors for I2C bus in it, so all you have to do is to solder pin header you want to use. However, please be aware that you may want to remove the resistors if you connect other I2C devices on the same bus.
You can set the LCD contrast with the software. The LCD power is supplied through a simple resistor divider circuit from 5V. Therefore, there are a few, by the power consumption of the LCD, but the supply voltage is raised or lowered. Therefore, the supply voltage to the LCD might be unstable.
We have never experienced any problems using this module, but please be aware. Communication method is I2C, so it does not work with the Arduino standard LCD.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 3g |
Battery | Exclude |