![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tiny Bread Board Kit
SKU
114990037
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
- 10+: $7.11
- 20+: $6.72
- More
- 50+: $6.32
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Bread board or toy? Both! Bread board can also be very interesting, just like play with blocks. You can inserted these boards anywhere on its base board to build your circuit, not subject to limitation of traditional bread board. In addition, 6 distinctly different colors makes the circuit more clear.
Features
- Tiny
- 6 colors
- Flexibility in use
Dimension
- Tiny bread board : 20x 15x 12mm
- Base board: 132x 92x 8mm
Packing list
- 1 x Base board
- 12 x Tiny bread board(each color*2)
Technical details
Dimensions | 140mm x120mm x17mm |
Weight | G.W 76g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8534009000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review