![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ThoneFlow-3901UY UART Serial Version PMW3901 Optical Flow Sensor
- 10+: $12.90
YOU MAY LIKE THIS
PRODUCT DETAILS
ThoneFlow-3901UY is a UART version PMW3901 optical flow module, make it easier connect to your control board. The data format is also compatible with discontinued product CX-OF, already supported by ArduCopter.
This module replace the lens on original PMW3901, prevent dust from entering into the sensor or looseness in high vibration environment.
It also fully optimize the performance of PMW3901, no huge spikes in data output anymore, also gives better tracking performance on different surfaces.
Flow Frame:
Test Chart:
Data Format:
byte0: header (0xFE)
byte1: number of data bytes (0x04)
byte2: x-motion high byte
byte3: x-motion low byte
byte4: y-motion high byte
byte5: y-motion low byte
byte6: checksum
byte7: surface quality
byte8: footer (0xAA)
Technical details:
Dimension: 14x11x5mm
Weight: 0.6g
Interface: UART
Baud rate: 19200
FPS: 66hz
Power: 3.3~3.6V
Current: 10mA
Part List:
1 x ThoneFlow-3901Usensor
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Useful Links:
Qt implementation of optical flow monitor for ThoneFlow-3901U:
https://github.com/DimianZhan/3901U-monitor
Ardupilot Driver:
https://github.com/ArduPilot/ardupilot/blob/master/libraries/AP_OpticalFlow/AP_OpticalFlow_CXOF.cpp
Flight test video: