![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Thermocouple Temperature Sensor K Type-1M
- 10+: $5.90
YOU MAY LIKE THIS
PRODUCT DETAILS
A thermocouple is an electrical device consisting of two dissimilar electrical conductors forming electrical junctions at differing temperatures. A thermocouple produces a temperature-dependent voltage as a result of the thermoelectric effect, and this voltage can be interpreted to measure temperature.
The thermocouples have a much larger measurement range than thermistors, this one on our website has a measurement range of -50℃ to +600℃. And there are several types of thermocouple, this is a type K, which means Chromel for “+”, and Alumel for “-”.
This thermocouple works great with our Grove - High Temperature Sensor.
Features
High measurement range
Easy to use
Typical Applications
Medical
Appliances
Industrial
HVAC(Heating, Ventilation and Air Conditioning)
Assembling Drawing
Technical details
Dimensions | 1000mm x3mm x3mm |
Weight | G.W 25g |
Battery | Exclude |
Thermocouple Type | K |
Temperature Range | -50 ~ +600℃ |
Wire Length | 1M |
Thread diameter | 3mm |
Part List
Thermocouple Temperature Sensor K Type-1M | 1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |