![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
The Things Indoor Gateway(TTIG), AU915, 8-channel LoRaWAN gateway based on SX1308
SKU
114992468
This is an 8-channel LoRaWAN gateway based on SX1308 with build-in ESP8266 Wi-Fi connectivity. It is applicable for indoor IoT scenarios requiring low-power, long-range dynamic coverage. Multiple versions available with CE/FCC/IC/RCM/WPC/RoHS certification.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
Easy installment: back-haul over 802.11 b/g/n WiFi via ESP8266; Simple setup in less than 5 mins
-
Globally Use: EU868, US915, and AU915 available; support LBT (Listen-Before-Talk)
-
Advanced Software: Support the state-of-the-art BasicStation Protocol
-
Great Reliability: Certified by CE/FCC/IC/RCM/WPC/RoHS
-
Convenient: Compact design for carrying; can be powered up via multiple power options: both wall plugs and USB type C on 900mA work. Built-in omnidirectional antenna for domestic use
-
Powerful capability: 8 channel LoRaWAN indoor gateway based on SX1308
As one of the most commonly used technology in the construction of the Internet of Things, LoRa devices suits more scenarios than you can imagine. Its high anti-interference performance to penetrate dense building materials and low power ability make IoT devices more flexible and applicable in indoor, outdoor, or both scenarios at the same time. This largely empowers smart homes, smart factories, and smart offices to convenient more people’s daily lives. For example, if you want to install IoT devices both inside your home and your backyard to obtain data from indoor and outdoor simultaneously for various applications, this indoor LoRaWAN WiFi gateway would be your perfect choice.
The Things Indoor Gateway is a The Things Network product featuring high reliability, high performance, and cost-effective. It is an 8-channel LoRaWAN gateway based on SX1308 with build-in ESP8266 WiFi connectivity. With multiple versions and various power outlets available, it satisfies a wide range of applications requiring dynamic coverage. As an IoT gateway designed by The Things Network, it enjoys all the superior functions TTN provides to its customers. And of course, this gateway is able to connect with the secure and collaborative Internet of Things Network which is built that spans across many countries around the globe to provide coverage to millions of people. The tool which a lot of people apply in their community is TTN Mapper. Therefore, you can use this gateway to become one of the contributors of this network by loading onto The Network Console, or enjoy the public community network built up by the other TTN gateways!
TTN IoT gateway supports LoRaWAN 1.0.3 and therefore is compatible with other LoRaWAN sensors. Seeed Studio supplies many sensors focusing on various types of wireless environmental sensing applications. If you also need some sensors for outdoor scenarios measuring CO2, soil moisture, and temperature, just to list a few, SenseCAP sensors are your best choice.
With the use of The Things Indoor LoRaWAN WiFi Gateway, The Things Network Console, and SenseCAP LoRaWAN Sensors, you can easily and flexibly design and build up your own IoT system at home, in your garden, in the office, supply chain, and factories. By following the step-by-step installment instruction provided below, you can set up the LoRaWAN gateway for your own in less than 5 mins and start your IoT journey!
Additionally, we highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.
Applications
-
Smart Home
-
Smart Building and Smart Office
-
Smart Factory & Logistics and Supply Chain Management
-
Other Indoor Scenarios Requiring Low-power, Long-range Dynamic Coverage
Specifications
LoRa | |
---|---|
Chipset | Semtech SX1308 |
Channels | 8 Channels |
Receive Sensitivity | -140/-135 dBm (EU/US) |
Transmit Power | Upto +27 dBM |
LoRaWAN® Spec Version | V.1.0.3 |
Packet Forwarder | Basic station protocol |
Wi-Fi | |
SoC | ESP9266 |
Mode | 802.11 b/g/n, Client Mode |
Tx Power | +20 dBm |
Frequency Bands | 2.4 GHz |
WAN/LAN ports | - |
USB Port | USB Type-C (900 mA) |
Security | WPA/WPA2 |
Dimensions | 90*80*40 mm |
Operating Temperature | 0-40℃ |
Certification | CE/FC/IC/RCM/WPC/RoHS |
Interfaces | LED indicators |
Antenna Type | Integrated |
Frequency Band | AU915 |
Dimensions
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review