![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tessel nRF24 Module
SKU
113990045
This module is only compatible with Tessel 1 and will not be functional on Tessel 2
YOU MAY LIKE THIS
PRODUCT DETAILS
This module is only compatible with Tessel 1 and will not be functional on Tessel 2.
The nRF24 Module is used for wireless communication without WiFi. It's great for low-power mesh communication between Tessels.
FEATURES
- • 2.4GHz operating frequency, with up to 64 different frequency bands
- • Up to 2Mbps air data rate
- • Note: only communicates with other nRF24 devices
DOCUMENTS
- • See how it’s used
- • View the Github library
- • IC Datasheet
- • If you have any questions, feel free to send us an email to [email protected]
Technical details
Dimensions | 100mm x60mm x6mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review