![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tessel Servo Module
SKU
108990016
Standard PWM output
separate barrel jack power connection
ES3001 YinYan Servo
5V external power jack
Can be used as LED driver
- 10+: $22.50
- 20+: $21.25
YOU MAY LIKE THIS
PRODUCT DETAILS
Control up to 16 hobbyist/RC servos.
Make it move! Control locks, wheels, cords, or anything else you can think of.
Features
Standard PWM output is compatible with servos of all sizes
Takes a separate barrel jack power connection (included with US shipments)
Comes with an ES3001 YinYan Servo and a 5V external power jack (US-style plug)
Can also be used as an LED driver.
Documents
If you have any questions, feel free to send us an email to [email protected]
Technical details
Dimensions | 135mm x105mm x45mm |
Weight | G.W 188g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454102427 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewWork as per description.
-
FAQ
Show
per page