![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tessel IR Module
SKU
101990052
The Infrared (IR) Module can send and detect IR signals.Use a Tessel as a remote for your TV, radio, or even another Tessel. Transmits and receives from 30+ feet (line of sight) Detects max 38kHz IR Receiver IR LED
- 10+: $22.50
- 20+: $21.25
- More
- 50+: $20.00
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
The Infrared (IR) Module can send and detect IR signals.
Use a Tessel as a remote for your TV, radio, or even another Tessel.
Feature
- Transmits and receives from 30+ feet (line of sight)
- Detects max 38kHz
- IR Receiver
- IR LED
Documents
Technical details
Dimensions | 100mm x60mm x10.6mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454102472 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review