![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tessel GPS
SKU
113990046
The GPS Module for Tessel allows you to accurately determine your position anywhere on earth.
YOU MAY LIKE THIS
PRODUCT DETAILS
The GPS Module for Tessel allows you to accurately determine your position anywhere on earth.
Features
Up to 1.8m accuracy
66 search channels, 22 tracking channels, -165dBM sensitivity
Max 10Hz update rate
Compatible with Tessel 1 & Tessel 2
Reports position reference, movement speed and heading, time reference
Part List
1 x GPS Module
Documents
Techsupport
This product is designed by Tessel, If you encounter any problems when using this product, please request technical support in the forum.
Technical details
Dimensions | 80mm x55mm x8.5mm |
Weight | G.W 11g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8529905000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review