![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tessel Climate Module
SKU
101990054
Detect humidity and temperature
Measure 0 to 70 °C (32 to 160 °F) with ±1° accuracy
Pull weather data from the internet
- 10+: $22.50
- 20+: $21.25
- More
- 50+: $20.00
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Detect humidity and temperature from your environment. Monitor your plants or exotic pets. Pull weather data from the internet and replicate a climate by hooking up relays to fan/heater/humidifiers.
FEATURES
Measure 0 to 70 °C (32 to 160 °F) with ±1° accuracy
Measure 0% to 80% relative humidity
DOCUMENTS
Techsupport
This product is designed by Tessel, If you encounter any problems when using this product, please request technical support in the forum.
Technical details
Dimensions | 100mm x60mm x5.5mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 8543708900 |
UPC | 841454102489 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
The temperature readings are some degrees off the actual value
-
I've easily connected it and get it working with AWS IoT, sending temperature and humidity to the cloud very fast!
FAQ
Show
per page