![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tessel BLE Module
SKU
113990071
This module is only compatible with Tessel 1 and will not be functional on Tessel 2
- 10+: $45.00
- 20+: $42.50
YOU MAY LIKE THIS
PRODUCT DETAILS
This module is only compatible with Tessel 1 and will not be functional on Tessel 2.
Allows your tesselation to work as a Bluetooth LE master or slave device.
Connect to your phone, FitBit, or other low-powered device.
FEATURES
• Compatible with iOS 5+, Android 4.3+
• Supports master mode to connect to other BLE devices and Tessels
DOCUMENTS
• IC Datasheet
• If you have any questions, feel free to send us an email to [email protected]
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review