![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tessel Ambient Module
SKU
101990053
Optimized for detecting the ambient noise level in a room or building a sound-activated device
Can be used for detecting fine-grain brightness in a room
- 10+: $22.50
- 20+: $21.25
- More
- 50+: $20.00
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
The Ambient sensor can detect ambient light and sound levels.
Clap to turn on the TV (paired with infrared) or know from a web app if the lights are on at home.
FEATURES
The microphone is optimized for detecting the ambient noise level in a room or building a sound-activated device.
The ambient light sensor and can be used for detecting fine-grain brightness in a room.
DOCUMENTS
Techsupport
This product is designed by Tessel, If you encounter any problems when using this product, please request technical support in the forum.
Technical details
Dimensions | 100mm x60mm x4mm |
Weight | G.W 6g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9027900000 |
USHSCODE | 8543708900 |
UPC | 841454102526 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review