![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Tessel 2
- 10+: $42.23
YOU MAY LIKE THIS
PRODUCT DETAILS
What is Tessel 2?
Tessel 2 is a connected hardware prototyping system that you can take into production. It features elegant command line tools that make it simple to deploy code, set Wi-Fi credentials, and manage authentication. It is programmable in JavaScript with the capacity to support other languages as well.
Tessel 2 is also an ecosystem which features plug and play modules require no soldering skill and it is high level APIs could make prototyping even faster than you can image.
Features
2 Tessel Module Ports
Add sensors and actuators in one step
2 USB ports
Use peripherals like cameras and 3G/4G dongles to add more flash storage
802.11 b/g/n Wi-Fi
Connected out of the box and wirelessly programmable
Ethernet
An ultra-reliable wired connection supports 10/100 ethernet
580MHz Mediatek MT7620n
Execute your program faster
64 MB DDR2 RAM & 32 MB Flash
Plenty of space for your code
48MHz Atmel SAMD21 coprocessor
Real time I.O and better power management
MicroUSB
Power and tethered programming
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 60g |
Battery | Exclude |
Part List
Tessel 2 | 1 |
microUSB cable | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
-
Very nice device!
-
-
It's very fun board, using Javascript makes it super cool. I've just connected it with AWS IoT to play around. I have some lots of project ideas to make with this thing!