![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Temperature sensor with steel head
SKU
314010016
This Analog Temperature Sensor consists of a metal temperature probe and a 58cm long cable, featuring a wide temperature range in -25°C to 125°C, suitable for immersive temperature detection
- 10+: $1.35
YOU MAY LIKE THIS
PRODUCT DETAILS
This Analog Temperature Sensor consists of a metal temperature probe and a 58cm long cable, featuring a wide temperature range in -25°C to 125°C, suitable for immersive temperature detection. If you want to use it with Arduino, simply connect it as the picture below
Please note that the cable part cannot be put under temperature higher than 105°C.
Features
Waterproof
Linear resistor
Easy to use
Documents
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 7g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9025199090 |
USHSCODE | 9026104000 |
UPC | 841454116233 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page