![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Temp&Humidity Module - .NET Gadgeteer Compatible
SKU
101120003
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
Temp&Humidity sensor module for Gadgeteer. This Module was equipped with a SHT10 sensor, which measures relative humidity and temperature and communicate with the processor via a 2-wire serial interface. Besides, the small size and special PCB layout makes this module ultra low power consumption and excellent long-term stability .
Requires socket Type X or Y.
Features
- Gadgeteer socket type X or Y
- Humidity accuracy: ±4.5%RH; Temperature accuracy: ±0.5°C @25°C
- Communication : 2-wire serial interface
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review