![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TechBox Tricks
- 10+: $21.25
YOU MAY LIKE THIS
PRODUCT DETAILS
TechBox is a series of electronics modular kits for DIY enthusiasts, electronic beginners and educators. With the plug and make feature, the entry level TechBox Tricks sets you to a good start on a journey of creation without any requirement of programming knowledge.
Features
Tiny, powerful, plug-and-make
With 84 various combinations to play with
Step-by-step tutorials provide learning and making experience full of fun
Full support and resources from Grove family
Projects
Project 1: The Spinning Art
This might be the fastest way to create a painting. Hold a bunch of markers on one hand and a motor attached with a blank paper on the other. What you need to do as a master artist is to trigger the motor to spin and sign your name when finished. Learn more
Project 2: Play with Light & Structure
Button-controlled LED is the most classic interactive project for beginners. But what about a million of light via reflections? Inspired by Yayoi Kusama’s infinity mirrored room, you can quickly create a fancy lampshade or an installation with a touch sensor, a LED and silver reflective paper. Learn more
Project 3: Security Pendant
It will produce a hard sound while being touched. Let's put it on bags just as a security alarm. Try now!Learn more
Project 4: Carrot Fox Lighthouse
In the forest there is a fox who looks like a carrot. The carrot fox is the lighthouse keeper. When it's getting dark, the lighthouse provides warm light to guide the animals' way back home. By adopting NOT function of the Logic DC Jack, we can make a magic lighthouse. Learn more
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 232g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Part List
Logic DC Jack (Mainboard) | 1 |
Battery Cable | 1 |
Grove Tricks | 1 |
Grove Cables | 2 |
DC Motor | 1 |
Grove Branch Cable | 1 |
9V Battery | 1 |
Quick Starter Guide | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454102595 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |