![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TS100 Shock Absorber Tank Chassis with Track and DC Geared Motors Kit
YOU MAY LIKE THIS
PRODUCT DETAILS
The TS100 tank chassis is constructed of all-metal aluminum with a variety of holes reserved on the chassis. It is free to be equipped with development boards and sensors and is compatible with Arduino / Seeeduino. The kit is made of aluminum and you can assemble it using matching tools according to the tutorial, which can exercise your hands-on ability and learn how to assemble the tank.
Once assembled, the development board and motor drive module can be used to control motor motion. Of course, you can add sensors and codes to drive automatically. Of course, you also need to have your own battery, we provide a 2x18650 battery box, you can use 18650 battery to power it.
With a TS100 tank chassis, you can DIY a cool off-road vehicle and control it by programming. You can use any DIY, for example, by Arduino to control, use a wireless remote control or mobile phone to control the car, let it become A tank chariot that can be remotely controlled, and so on.
The Motor parameters:
Black: VM, Power for Motor
Red: GM, GND for Motor
White: V, Power for Hall Sensor
Yellow: G, GND for Hall Sensor
Orange: S1, Signal from the 1st Hall Sensor
Green: S2, Signal from the 2nd Hall Sensor
Part List
Chassis:1 set
Driving wheels: 2 pcs
Bearing wheels: 10pcs
Track: 2pcs (can be changed the length)
DC motor: 2 pcs
Screws: several
Screw tools: 3 pcs
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |