![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TS-D24 Series Solder Iron Tip For Mini Soldering Iron
SKU
404040003
TS-D24 Series Solder Iron Tip For Mini Soldering Iron, series solder iron tip
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
Easy to assemble
Long lifetime to use
Ceramic heating core
Specification
Material: Ceramic and Steel
Type: TS-B2/TS-BC2/TS-D24/TS-KU/TS-C4/TS-K (optional)
Dimension: 104.5mm (±0.2mm)
Part List
1 x TS-D24 Soldering Iron Tip
Technical details
Dimensions | 160mm x30mm x10mm |
Weight | G.W 12g |
Battery | Exclude |
Part List
TS-D24 Series Solder Iron Tip For Mini Soldering Iron | 1 |
ECCN/HTS
HSCODE | 8515900090 |
USHSCODE | 8515800080 |
UPC | 841454100645 |
EUHSCODE | 8531202090 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review