![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TPM2.0 Module with infineon SLB9670 - SPI interface, Compatible with reComputer Industrial/reServer Industrial featuring Nvidia jetson module.
The TPM features Infineon’s OPTIGA™ TPM SLB9670 which is compliant with the Trusted Computing Group (TCG) TPM 2.0 specification and features an SPI interface, to enable a root of trust for platform integrity, remote attestation, and cryptographic services.
- 10+: $14.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The TPM features Infineon’s OPTIGA™ TPM SLB9670 which is compliant to the Trusted Computing Group (TCG) TPM 2.0 specification and features an SPI interface, to enable a root of trust for platform integrity, remote attestation, and cryptographic services.
Feature
- Standardized Security: The TPM2.0 Module with Infineon SLB9670 provides a standardized security controller that meets the latest TPM 2.0 specification, ensuring that it meets the highest security standards for embedded devices.
- Easy System Integration: The SLB9670 features an SPI interface that supports host communication, making it easy to integrate the module with reComputer Industrial/reServer Industrial featuring the Nvidia Jetson module.
- Compact Design: 15*12*6(mm), 13 Pin plug-in Peripheral Module.
Description
“The Trusted Platform Module (TPM) 2.0 Security Peripheral Module (Pmod) enables a root of trust for platform integrity, remote attestation, and cryptographic services as required by Industrial Internet of Things (IIoT) Applications. The TPM features Infineon’s OPTIGA™ TPM SLB9670 which is compliant with the Trusted Computing Group (TCG) TPM 2.0 specification and features an SPI interface.
The SLB9670 features an SPI interface that complies with the TCG standard, supports host communication, and is available in a VQFN package with standard and extended temperature ranges. With an SPI interface, the SLB9670 can be easily integrated with reComputer Industrial/reServer Industrial featuring the Nvidia Jetson module.
Application
- Desktops
- Tablets
- Servers
- Network Devices
Specification
Product Name |
TPM2.0 Module with Infineon SLB9670 |
Trusted Platform Module |
Infineon SLB9670 |
Standard |
TPM2.0 |
Interfaces |
SPI |
Symmetric Cryptography |
HMAC ; SHA-1 ; SHA-256 |
size |
15*12*6(mm) |
Pin connector |
13 Pin |
Compatible product |
reComputer Industrial/reServer Industrial featuring Nvidia Jetson module |
Hardware Overview
Part List
TPM2.0 Module with Infineon SLB9670 |
x1 |
screw, M2*4mm |
x2 |
Stud; M2*6 |
x1 |
ECCN/HTS
HSCODE | 8471800000 |
USHSCODE | 8471410150 |
UPC | |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewgood product