![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TOFSense - Time of Flight Laser Ranging Sensor
TOFSense is a laser ranging sensor based on TOF (time of flight). The measuring range is 1cm~5m, and the range resolution is 1mm. The data update frequency is 10Hz and has an adjustable FOV (Field of view) with a maximum field angle of 27°, which can meet the demands of several scenes. Also, it supports UART and CAN communication protocols. It supports active and query output data, multi-sensor cascade ranging and I/O complementary output.
- 10+: $19.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Based on TOF (Time of Flight) laser ranging technology
- Adjustable FOV (Field of view) with 15~27°
- Supports UART, CAN, and I/O communication with shared physical interface
- Support multi-module cascade connection
- Support active and query output
- Supports 3 distance measuring modes (short, medium, long)
- 3.7~5.2V power supply with anti-reverse protection
- Low power consumption (290mW)
- 940nm laser in compliance with Class1 Standard stipulated in IEC 60825-1:2014Version 3
Description
TOFSense is a laser ranging sensor based on TOF (time of flight). The measuring range is 1cm~5m, and the range resolution is 1mm. The data update frequency is 10Hz and has an adjustable FOV (Field of view) with a maximum field angle of 27°, which can meet the demands of several scenes. Also, it supports UART and CAN communication protocols. It supports active and query output data, multi-sensor cascade ranging and I/O complementary output.
TOFSense supports three distance measuring modes including short, medium, and long. It can output information such as distance measuring value, distance status, signal strength, etc.
Output mode: TOFSense supports active output and query output. The active output is when the module independently connects and sends the measuring data frame and sends the frequency 10Hz. The query output is that after the module outputs the measuring data frame after receiving the query frame.
Connection mode: TOFSense supports UART and CAN output modes, and these two output modes share one set of physical interfaces. UART output supports the active output and query output of a single module, as well as the query output under several cascade connections. CAN output supports the active output and query output of a single module, as well as the active output and query output under the cascade connection of multiple modules.
How does it work?
TOF is an absolute distance detecting technology, that is the sensor emits the near-infrared light to be debugged, and it will reflect after encountering the object. The sensor calculates the distance of the subject being photographed through calculating the time difference or phase difference for the emission and reflection of light so as to produce the depth information. Compared with the binocular plan and 3D structural light plan, TOF has the advantages of long working distance, wide application scenarios, and high precision of long-distance, etc.
Specifications
Specification | Details |
---|---|
Typical Ranging Scope |
Short distance: 0.012 ~ 2.16m |
Medium distance: 0.012 ~ 3.60m | |
Long distance: 0.01 ~ 5.00m | |
Typical Ranging Precision |
Short distance: Precision ± 1.0cm, Standard deviation < 0.3cm |
Medium distance: Precision ± 1.0cm, Standard deviation < 1.5cm | |
Long distance: Precision ± 1.5cm, Standard deviation < 0.5cm@[0.01,3]m scope, Standard deviation < 8cm@(3,5]m scope | |
Wavelengh | 940nm |
Field of View (FOV) | 15 ~ 27 ° |
Communication Interface | UART, CAN |
Cascade Quantity |
UART: 8 |
CAN: 7 | |
Power Supply | 3.7 ~ 5.2V |
Power Consumption | 290mW |
Working Temperature | -20 ~ 85 °C |
Dimensions | 35.58 x 12 x 8.05 (L x W x H) |
Weight | 2.7g |
Applications
- Unmanned aerial vehicle height setting, ceiling detection
- Robot obstacle avoidance
- Measuring and detecting
Dimensions
Note
All dimensions are in mm
Part List
1 x TOFSense - Time of Flight Laser Ranging Sensor
1 x GH1.25 4P 20cm cable
ECCN/HTS
HSCODE | 9031499090 |
USHSCODE | 9031808070 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |