![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TI MSP-EXP430G2 LaunchPad
YOU MAY LIKE THIS
PRODUCT DETAILS
The TI MSP-EXP430G2 LaunchPad is an easy-to-use flash programmer and debugging tool for the MSP430G2xx Value Line microcontrollers. It features everything you need to start developing on an MSP430 microcontroller device. It has on-board emulation for programming and debugging and features a 14/20-pin DIP socket, on-board buttons and LEDs & BoosterPack-compatible pinouts that support a wide range of plug-in modules for added functionality such as wireless, displays & more.
The MSP-EXP430G2 LaunchPad also comes with 2 MSP430 device, with up to 16kB Flash, 512B RAM, 16MHz CPU speed and integrated peripherals such as 8ch 10-bit ADC, timers, serial communication (UART, I2C & SPI) & more!
Free software development tools are also available, such as TI’s Eclipse-based Code Composer Studio. Open Source development is also available thanks to community-driven projects, a branch of the popular Wiring framework.IAR Embedded WorkbenchMSPGCC compilerEnergia.
Explore more functions and possibilities for LaunchPad with Grove Starter Kit for LaunchPad. Blink LEDs, digital displays, temperature & humidity sensors, moisture sensor all are included in the kit.
Find more info about LaunchPad, the supported BoosterPacks & available resources at our LaunchPad portal page! Also be sure to visit our LaunchPad wiki.
Get started with the LaunchPad Book published by Elsevier.
Featured Hardware and Software Files
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 25g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543709990 |