![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TFmini S LiDAR module - Short-Range ToF LIDAR Range Finder
TFmini S LiDAR module - Short-Range ToF LIDAR Range Finder is a distance sensor of LIDAR which can emit near-infrared ray and measure the phase difference between the emitting ray and reflected ray to calculate the distance through ToF.
- 10+: $35.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- High Sensitivity: Emits near-infrared ray and catches the reflected ray which can give the response in a short time.
- High Precision: ToF method is used to calculate the phase difference between the emitting and reflected rays to measure the distance. The accuracy is ±6cm for 0.1-6m range and ±1% for the 6m-12m range.
- Selectable Interface: I2C and UART interface for developers to choose from.
Description
TFmini S LiDAR module - Short-Range ToF LIDAR Range Finder is a distance sensor of LIDAR which can emit near-infrared ray and measure the phase difference between the emitting ray and reflected ray to calculate the distance through ToF. Because of the LIDAR principle, it is hard to give an accurate distance between the transparent objects like water or glass. However, it is still a sensitive distance sensor in measuring the moving object and calculate the distance between the object and TFmini in real-time.
This distance sensor leaves I2C and UART interface for developers and you can simply plug TFmini through the TTL to USB converter to the PC and get the distance data on your computer.
As for the software, there is a test software upper computer software of TFmini that you can download to observe the distance changing when the object is moving in real-time.
If you want to view more details, please click the link - datasheet.
Specification
Name of parameter | Values | |
---|---|---|
Product performance |
Operating range | 0.1m~12m@90% reflectivity |
Accuracy | ±6cm@(0.1-6m)±1%@(6m-12m) | |
Distance resolution | 5mm | |
Frame rate | 100Hz | |
Ambient light immunity | 70 Klux | |
Operation temperature | 0℃~60℃ | |
Optical parameters |
Light source | VCSEL |
Central wavelength | 850nm | |
Photobiological safety | Class1(IEC60825) | |
FOV | 2° | |
Electrical parameters |
Supply voltage | 5V±0.1V |
Average current | ≤140mA | |
Power consumption | ≤0.7W | |
Peak current | 800mA | |
Communication level | LVTTL(3.3V) | |
Communication interface | UART / I2C | |
Others | Housing | ABS+PC |
Storage temperature | -20℃~75℃ | |
Cable length | 30cm | |
Weight | 12g | |
Dimension | 42mm*15mm*16mm(L*W*H) |
Demo Video
Different LiDAR Modules Offered by Seeed Studio
The following table illustrates a comparison between the different LiDAR modules offered by us.
TF-Luna | TFmini-S | TFmini Plus | Grove - TF Mini LiDAR | |
---|---|---|---|---|
Operating Range | 0.2m -8m @90%reflectivity |
0.1 m-12m @90%reflectivity |
0.1 m-12m @90%reflectivity |
0.3m-12m 5m@10%reflectivity |
Frame Rate | 1-125Hz | 1-1000Hz | 1-1000Hz | 100Hz |
Distance Resolution | 1cm | 1cm | 1cm | 1cm |
Accuracy | ±6cm@(0.2m-3m) ±2%@(3m-8m) |
±6cm@(0.1 m-6m) ±1%@(6m-12m) |
±5cm@(0.1m-5m) ±1%@(5m-12m) |
1%(less than 6m) 2%(6m-12m) |
FOV | 2° | 2° | 3.6° | 2.3° |
Laser Wavelength | 850nm | 850nm | 850nm | 850nm |
Light Sensitivity | 70Klux | 70 Klux | 70 Klux | 70,000lux |
Output Data | Single-point, distance value |
Single-point, distance value |
Single-point distance value |
Single-point distance value |
Communication Interface | UART, I2C | UART, I2C,I/O | UART, I2C,I/O | UART |
Supply Voltage | 5V±0.1V | 5V±0.1V | 5V±0.5V | 4.5V-6V |
Power Consumption | ≤0.35W | ≤0.7W | 550mW | 0.6W |
Peak current | 150mA | 800mA | 500mA | 800mA |
Operating Temperature | -10°C~60°C | 0°C~60°C | -20°C~60°C | -20°C-60°C |
Laser Safety Class | Class1(IEC60825) | Class1 (IEC60825) | Class1 (IEC60825) | FDA Class I |
Dimensions(L*W*H) | 35*21.2*12.5mm | 42*15*16mm | 35*18.5*21 mm | 42*15*16mm |
Weight | 5g±0.3g | 5g±0.3g | 12g±1g | 4.7g |
Enclosure Rating | N/A | N/A | IP65 | N/A |
Part List
1x TFmini S LiDAR module - Short-Range ToF LIDAR Range Finder
1x JST GH1.25 - 4P cable (One side for JST GH1.25 - 4P interface and the other side for JST 1.25 - 4P interface)
1x JST GH1.25 - 4P cable (One side for JST GH1.25 - 4P interface and the other side for 4 Dupont Line male type)
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
REACH | 1 |
RoHS | 1 |