![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TF03-180 LiDAR - Industrial-Grade Long Range Distance Sensor (180m)
TF03-180 LiDAR is an industrial-grade long-range distance sensor. Its maximum detection range can reach up to 180m and it has an adjustable frame rate with a maximum of 1KHz. With an integrated compensating algorithm for outdoor glare and other interference, TF03-180 can work under a strong light environment, rain, fog, and snow conditions. It also has an aluminum alloy enclosure with IP67 water and dust resistance. Multiple built-in operating modes are included for the users to change its parameters and configurations to meet different applications.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Compact size (44mm*43mm*32mm(L*W*H))
- Long-range detection (up to 180m)
- Adjustable frame rate with a maximum of 1KHz
- Aluminum alloy enclosure with IP67 water and dust resistance for industrial applications
- Multiple configurable communication interfaces (UART/CAN)
- Multiple configurable baud rates
Description
TF03-180 LiDAR is an industrial-grade long-range distance sensor. Its maximum detection range can reach up to 180m and it has an adjustable frame rate with a maximum of 1KHz. With an integrated compensating algorithm for outdoor glare and other interference, TF03-180 can work under a strong light environment, rain, fog, and snow conditions. It also has an aluminum alloy enclosure with IP67 water and dust resistance. Multiple built-in operating modes are included for the users to change its parameters and configurations to meet different applications.
How Does It Work?
TF03 is a single point LiDAR, which is based on Pulse Time of Flight (PTOF). It adopts an incoherent energy receiving mode, and the detection is mainly based on Pulse counting. TF03 emits a narrow pulse laser, which is collimated by the transmitting lens to form a collimated light, which enters the receiving system after being reflected by the measured target and is focused on the APD detector by the receiving lens. The time between the transmitted signal and the received signal is calculated through the circuit amplification and filtering, and the distance between TF03 and the measured target can be calculated through the speed of light.
Specifications
Parameters | Details | |
---|---|---|
Product Performance | Operating Range | 0.1-180m@90% reflectivity 0.1-70m@10% reflectivity 0.1-130m@90% reflectivity&100Klux 0.1-50m@10% reflectivity&100Klux |
Accuracy | ±10cm (within 10m), 1% (10m and further) | |
Distance resolution | 1cm | |
Frame rate | 1Hz~1000Hz adjustable (default 100Hz) | |
Repeatability | 1σ: <3cm | |
Ambient light immunity | 100Klux | |
Operating temperature | -25~60℃ | |
Optical Parameters | Light source | Laser Diode |
Central wavelength | 905nm | |
Photobiological safety | Class1 (EN60825) | |
FOV (Field of view) | 0.5° | |
Electrical Parameters | Supply voltage | 5V~24V |
Average current | ≤150mA @ 5V, ≤80mA @ 12V, ≤50mA @ 24V | |
Power consumption | ≤1W | |
peak current | 150mA | |
Communication interface level |
LVTTL(3.3V) | |
Communication interface | UART/CAN | |
Others | Enclosure rating | IP67 |
Enclosure material | Aluminum alloy | |
Dimensions | 44mm*43mm*32mm(L*W*H) | |
Storage temperature | -40~85℃ | |
Weight | 89g±3g | |
Cable length | 70cm |
Applications
- Vehicle collision avoidance and safety warning systems
- Traffic flow statistics
- Camera trigger
- UAV assisted takeoff and landing
Hardware Overview
Part List
1 x TF03-180 LiDAR – Industrial-Grade Long Range Distance Sensor (180m)
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |