K
Loading...

TF03-100 LiDAR – Industrial-Grade Long Range Distance Sensor (100m)

SKU
101060004
Rating:
100 % of 100

TF03-100 LiDAR is an industrial-grade long-range distance sensor. Its maximum detection range can reach up to 100m and it has an adjustable frame rate with a maximum of 1KHz. With an integrated compensating algorithm for outdoor glare and other interference, TF03-100 can work under a strong light environment, rain, fog, and snow conditions. It also has an aluminum alloy enclosure with IP67 water and dust resistance. Multiple built-in operating modes are included for the users to change its parameters and configurations to meet different applications.

Special Price $135.00
$90.00
(40%)
In stock
-
+
Product Details
Wiki & Learn
Reviews