![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TEC1-12704 Peltier Thermo-Electric Cooler Module&8.5V 3A
SKU
323010028
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
- 10+: $3.71
YOU MAY LIKE THIS
PRODUCT DETAILS
Peltire Plate, also semiconductor cooler, is a heat sink device taking advantage of the Peltier effect. It’s solid, reliable, noise free and vibration free, suitable for applications that have limits on space, noise and vibration.
Typical applications for Peltier plate are cooling systems for heating parts, like LED and chips. But they are also widely used in portable cooling device, like ice box.
Feature
- Cooling speed is controllable via adjusting the operating electricity
- Noise free, vibration free, friction free, reliable performance
- Tiny size and light weight
- No cooling liquid, environmental friendly
- Can be used as heating device by changing the direction of electricity
Specification
- Maximum Current : 3A
- Maximum Voltage : 8.5V
- Maximum Refrigerator Power : 14.9
- Dimensions(mm) : 30*30*3.5
- Resistance : 1.81Ω
Type : TEC1-07103
Technical details
Dimensions | 120mm x80mm x3.5mm |
Weight | G.W 16g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8541900000 |
UPC | 841454114444 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page