![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
TB6605FTG Brushless Motor Kit for Arduino
SKU
110061009
The TB6605FTG Brushless Motor Kit for Arduino is a brushless motor control kit for Arduino compatible system.
- 10+: $79.50
YOU MAY LIKE THIS
PRODUCT DETAILS
The TB6605FTG Brushless Motor Kit for Arduino is a brushless motor control kit for Arduino compatible system. It contains a TB6605FTG brushless motor shield, a 42BLF01 brushless motor and a Grove - LCD RGB Backlight. So, just need this kit, you can use Arduino to create a project that requires a brushless motor, easy peasy.
If you already have a brushless motor, then we recommend that you purchase the TB6605FTG brushless motor shield separately. It can easily drive your brushless motor.
Partlist
-
TB6605FTG brushless motor shield x1 (9-24v input)
-
42BLF01 brushless motor x1 (24V DC 4000RPM)
-
Grove - LCD RGB Backlight x1
-
Grove - 20cm cable x1
Shield Hardware Overview
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review