Surprising gift box
SKU
110020030
Description
This is a DIY kit for you to make a surprise box
- 10+: $26.91
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
This is a DIY kit for you to make a surprise box. The box would play the pre-recorded words you said to the ones who open it.
How to make?
Key feature:
Plug-and-play
Easy assemble
Great fun for painting
Considering each wooden board is bare, which means you can fly your imagination and stain it the color you prefer yourself or with kids, friends, etc.
Parts list
Grove Line finder*1
Logic DC Jack *1
Grove - Recorder *1
Grove - Multi Color Flash LED (5mm)*1
Battery cable *1
Wooden boards*1
Kraft bracket *1
Plastic rivet *1
Screwdriver *1
Sticker *1
Manual * 1
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 391g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewI really like this holiday project. We can use the electronics items to rebuild other projects.
-
from order viewI really like it. This is a good holiday project for kids. We can do some decoration after the assembly. However, I just do not like the switch is inside the box. The batteries can be empty within a few days once I forget to switch off the power.
FAQ
Show
per page