![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Strong Robot Gripper
SKU
110990011
This product is discontinued, please consider the upgraded Robot Gripper as an alternative product
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is discontinued, please consider the upgraded Robot Gripper as an alternative product.
This gripper is mainly made of acrylic board, driven by a small screw motor, which can provide a high clamping force. this gripper have two configurations, 4-finger configuration and 2-finger configuration, you can easily change the configuration to fit for special application case.
Features:
- Marerial: Acrylic board
- Largest open size: 76mm
Size Charts(mm):
Useful Links
Support
If you have any further question for technical support, please contact [email protected] or visit forum of Makeblock.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 110g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review