![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Strawbees Inventor Kit
SKU
110060067
Please note: This product contains no electronic part with the straws and straw struts only
Strawbees intro from Strawbees on Vimeo
- 10+: $26.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Please note: This product contains no electronic part with the straws and straw struts only
Strawbees intro from Strawbees on Vimeo.
Strawbees is a construction kit based on one simple unit that lets you connect straws to each other. You stick a Strawbee into the ends of a standard quarter inch (6mm) straw to make struts and then connect them with another Strawbee. From building mathematical shapes like the platonic solids to mechanical birds, claws, or even huge animated snakes.With the Strawbees you can always modify things as you go, add straws, cut straws, or add new connections to get a stronger, more flexible or bigger construction.
It's a wonderful system for trial and error construction and allows you to do a lot of things impossible with other systems.
Features:
- The Crazy Scientist kit contains 368 pieces of connectors in white , 1 random color and bunch of sample straws .
- With the Inventor kit you can start inventing really cool stuff, like a huge mechanical snake, an exo skeleton grapple claw or a why not a formula 1 chassi.
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 315mm x215mm x30mm |
Weight | G.W 432g |
Battery | Exclude |
ECCN/HTS
HSCODE | 3926909090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review