![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Straight Tweezers - ESD Safe
SKU
404070001
High quality stainless steel tweezers designed to meet the requirements of the electronics and precision engineering industries
- 10+: $2.13
YOU MAY LIKE THIS
PRODUCT DETAILS
High quality stainless steel tweezers designed to meet the requirements of the electronics and precision engineering industries.
Features
- Fine tip straight(135mm)
- Anti-magnetic
- Anti-acid Steel
- Non-corrosive Stainless Steel
Technical details
Dimensions | 170mm x40mm x7.5mm |
Weight | G.W 29g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8203200000 |
USHSCODE | 8203206060 |
UPC | 841454113973 |
EUHSCODE | 8471707000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review