the AI Hardware Partner
Toggle Nav
Loading...

Stepper Motor Driver

SKU
105990028
Rating:
100 % of 100

This version of the Stepper Motor Driver is one of the most classic ones of the whole series and this standard device has proven ubiquity and versatility across a wide range of applications, including solenoids, relays, lamps, small motors, LEDs and etc. What's more, it can operate over a wide temperature range (about - 40°C to 105°C).

$3.90
Out of stock

PRODUCT DETAILS

Feature

  • ULN200x, ULQ200x High-Voltage, High-Current Darlington Transistor Arrays
  • Launch from LEDs to desk printers
  • Compact size for easy deployment
  • Work under the condition of a long-range temperature (- 40°C to 105°C)

Description

Stepper motor driver is an actuator that converts pulse signals into angular displacement signals. When the stepper motor driver receives the pulse signal, it is able to drive the stepper motor to rotate at an angle called the step angle through the set direction.

If you have a nice stepper motor but couldn't find any suited trigger to launch it, this pretty, tiny, and high-cost performance motor driver is on the stage waiting for you! This version of the Stepper Motor Driver is one of the most classic ones of the whole series and this standard device has proven ubiquity and versatility across a wide range of applications, including solenoids, relays, lamps, small motors, LEDs and etc. What's more, it can operate over a wide temperature range (about - 40°C to 105°C) wherever you are in the Sahara desert or in the Antarctic. It sounds absolutely great, isn't it?

 Applications

  • Desktop printers
  • Plotters
  • 3d printers
  • CNC milling machines
  • Motors

 Pin Out

Note

A Gear Stepper Motor is taken as an example for the following steps of installation.


Technical details

Dimensions35mm x 20mm x 12mm
Battery Excluded
Motor Excluded



 Part list

1x Stepper Motor Driver board

    ECCN/HTS

    HSCODE 8503001000
    USHSCODE 8543708900
    UPC
    EUHSCODE 8471707000
    COO CHINA
    RoHS 1

    LEARN AND DOCUMENTS

    SHARED BY USERS

    REVIEWS

    Write Your Own Review
    Only registered users can write reviews. Please Sign in or create an account
    1. Documentation
      100%
      Product Quality
      100%
      from order view
      Module with a driver with high output current
      By
    2. Documentation
      100%
      Product Quality
      100%
      from order view
      Easy to use driver. The output current is sufficient to control most stepper motors.
      By
    3. Documentation
      100%
      Product Quality
      100%
      from order view
      Good driver for stepper motors used in automation systems
      By

    FAQ

    3 Item(s)

    Show per page