![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Step Motor 42BYGH47-401A
SKU
316020003
It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control
- 10+: $12.33
YOU MAY LIKE THIS
PRODUCT DETAILS
It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control.
Specification:
•Phase: 2
•Step Angle: 1.8°
•Voltage: 24
•Phase Current: 1.5A/Phase
•Phase Resistance: 1.6ohm/Phase
•Phase inductance: 2.8mH/Phase
•Holding Torque: 5500g.cm
•Lead Wire: 4
•Insulation Class: B
Technical details
Dimensions | 150mm x100mm x43mm |
Weight | G.W 375g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454116011 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review