![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Step Motor 28H2P3205A4
SKU
316020002
It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control
- 10+: $13.46
YOU MAY LIKE THIS
PRODUCT DETAILS
It mainly used in mechanical motion control, Like CNC milling machine, laser cutter, 3D printer, it also can used in robot platform motion control.
Specification:
•Phase: 2
•Step Angle: 1.8°
•Voltage: 12/24
•Resistance: 11ohm
•Rate Current: 0.45A/Phase
•Phase Resistance: 7.5ohm/Phase
•Phase inductance: 5mH/Phase
•Holding Torque: 0.6Kg.cm
•Lead Wire: 4
•Insulation Class: B
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 47mm x30mm x28mm |
Weight | G.W 106g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | 841454116028 |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page