![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Starter Kit for Raspberry Pi
- 10+: $46.55
YOU MAY LIKE THIS
PRODUCT DETAILS
When you get your first Raspberry Pi B/B+/A+/pi 3 single-board computer, you have to prepare a lot of peripheral devices. So, you may buy all devices online, and your time and money will be wasted.
Quick Starter kit like a minimum system for Raspberry Pi B/B+/A+/pi 3, it means all necessities such as peripheral devices will be included.
This kit consists of 5 devices, such as 5V 2.5A power adapter, USB cable with switch, etc. You can get full part list in Include section.
Notice: Starter Kit for Raspberry Pi includes Raspberry Pi 3 Model B.
Features
• Minimum kit to power up your Raspberry Pi 3 B
• Including Heatsink
• 5V, 2.5A power adapter with FCC/CE certificated
• Including simply, but clear guide
• Not include unneeded devices
Technical details
Dimensions | 220mm x132mm x73mm |
Weight | G.W 310g |
Battery | Exclude |
Power Adapter certificated | FCC, CE |
Standard Power Adapter | American Standard |
USB to Micro Cable length | 1 Meter |
Power Adapter Output | 5V , 2.5A |
Part List
Raspberry Pi 3 Model B | 1 |
Acrylic Enclosure | 1 |
5V 2.5A USB Power Adapter | 1 |
Micro USB Cable with switch | 1 |
Heatsink kit | 1 |
ECCN/HTS
HSCODE | 8471504090 |
USHSCODE | 9023000000 |
COO | CHINA |
RoHS | 1 |