![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Spyder - Narrow Band Power Line Communication Modem
SKU
PLC11012B
Power Line Communication (PLC) is a technology that exchanges data via the AC electric power line
YOU MAY LIKE THIS
PRODUCT DETAILS
Power Line Communication (PLC) is a technology that exchanges data via the AC electric power line. Spyder is a board that allows you to take advantage of PLC technology in familiar and user-friendly Arduino environment via the SPI interface.
Spyder has an Xbee socket on the board that is populated for interface conversions. It supports daughter boards of TTL, RS232, RS485, USB, Ethernet and Zigbee interfaces. You can refer to the datasheet for specific configuration of each interface type.
To transmit or receive data from the electric power line, plug the Live Line and Null Line into the screw terminals and power the board up by the JST connecter or power jack. Then you are ready to enjoy developed and invisible electric wiring network and build home automation projects without massive wireless devices.
We have two PLC products in stock, McLaren and Spyder. McLaren features up to 5Mbps high speed while Spyder has a wider input voltage range. A careful comparison between them is recommended before purchase.
Features
- Solution for Power Line Communication
- FSK modulation method
- Support flexible interfaces
- Arduino compatible: Atmel328p inside
Specifications
- Interfaces supported: UART, RS232, RS485, USB, Ethernet and Zigbee
- Line voltages supported: 110V/220V 50/60Hz, DC
- Operating voltage: 5 - 24V 2A DC
- Modulation: FSK (Frequency Shift Keying)
- Carrier frequency: 262K/144KHz
- Error correction: FEC (Forward Error Correction)
- Data rate: 2Kbps
- Max packet data length: 320bytes
- Repeater hops: 3 hops
- Max transmission distance: 300 feet (no repeater)
- Max nodes number: 65535
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 34g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review