![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Spresense Main Board - CXD5602 Microcomputer for IoT Application
The Spresense project consists of an Arduino compatible board with Sony’s high-performance CXD5602 micro-controller. The CXD5602 has built-in GPS and high-resolution audio capabilities.
- 10+: $52.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Spresense is a compact development board based on Sony’s power-efficient multicore microcontroller CXD5602. It allows developers to create IoT applications in a very short time and is supported by the Arduino IDE as well as the more advanced NuttX based SDK.
- Integrated GPS - The embedded GNSS with support for GPS, QZSS, and GLONASS enables applications where tracking is required.
- Hi-res audio output and multi-mic inputs - Advanced 192kHz/24 bit audio codec and amplifier for audio output, and support for up to 8 mic input channels.
- Multicore microcontroller - Spresense is powered by Sony's CXD5602 microcontroller (ARM® Cortex®-M4F × 6 cores), with a clock speed of 156 MHz.
The Spresense main board has the following features.
-
Sony’s CXD5602 Processor
-
8 MB Flash memory
-
PCB with small footprint
-
Dedicated camera connector
-
GNSS (GPS) antenna
-
Pins and LEDs
-
Multiple GPIO (UART, SPI, I2C, I2S)
-
2 ADC channels
-
Application LED x 4 (Green)
-
Power LED (Blue)
-
USB serial port
-
CXD5602 specifications
High-precision Positioning Features
- Ultra-low power consumption
- Multiple GNSS systems supported:
GPS, GLONASS, SBAS, Galileo, and Beidu
Advanced High-Resolution Audio features
- 192 kHz/24 bit High-Resolution Audio Codec
- 192 kHz A/D converter
- 8 channel microphone inputs (for digital microphones)
- Full digital amplifier with BTL stereo output
Extensive computing power
- Hexa-core ARM® Cortex®-M4F
- FD-SOI technology for low-power processing
- ASMP framework for inter-CPU communication
Name | Description |
---|---|
[PWR] Power LED |
Power LED. Emits blue light when power is supplied. |
[RST] Reset button |
Reset button. |
[LED0] to [LED3] |
Four user controllable green LEDs. |
[CN2] |
Micro USB Type-B connector. |
[CN4] |
B-2-B 100-pin connector to interface to additional boards. This connector is on the underside. |
[CN5] |
Camera connector. |
[BR] Boot recovery button |
This is used when restoring to the factory reset state. Only for recovery, normally not needed. |
1 x Spresense main board
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | JAPAN |
LEARN AND DOCUMENTS
Documentations
This section outlines the Spresense hardware and software in the following two chapters:
To start programming the Spresense directly see the Getting started guides for the two available SDKs:
For further information on CXD5602, please refer to the following.