![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Spark Maker Kit - WiFi CC3000
SKU
110990177
The Spark Core is an Arduino-compatible, Wi-Fi enabled, cloud-powered development platform that makes creating internet-connected hardware a breeze
YOU MAY LIKE THIS
PRODUCT DETAILS
The Spark Core is an Arduino-compatible, Wi-Fi enabled, cloud-powered development platform that makes creating internet-connected hardware a breeze.
The Spark Maker Kit contains all the necessary hardware components to get you started with building simple Internet enabled projects. This is a great way for software developers or beginners to dabble with hardware. The kit comes in a neat project carrying case where you can put away the toys when you are done playing.
Kit includes: Spark Core + breadboard + jumper wires + resistors + capacitors + sensors + buttons + LEDs + various other components + a carrying case.
Your Maker Kit comes with a Core with a chip antenna.
Packing List
1. Ceramic Capacitors (10 each)
2. Electrolytic Capacitor 100uF (5)
3. Headers
4. LEDs
5. RGB LED (1)
6. NPN Transistor (1)
7. Diode (6)
8. Micro Servo (1)
9. Deluxe Jumper Wire Pack (1)
10. USB Micro B Cable (1)
11. Mini DC Motor (1)
12. Vibration Motor (1)
13. Piezo Buzzer (1)
14. Mini Pushbuttons (3)
15. DPDT Switch (2)
16. Shift Register IC (1)
17. Tilt Sensor (2)
18. Temperature Sensor (1)
19. Thermistor (2)
20. Force-Sensitive Resistor (1)
21. Photo Resistors (2)
22. Resistors
23. Rotary Potentiometer (1)
24. Proto-board (1)
25. Spark Core - Chip Antenna (1)
Resources
- Spark Devices
- Spark Core: Wi-Fi for Everything (Arduino Compatible) on Kickstarter
- Spark Core Community
- Datasheet for Spark Maker Kit
For more product information and technical support, please contact [email protected].
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 306g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review