![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sonoff iFan03 Wi-Fi Ceiling Fan & Light Controller
Sonoff smart switch is a household switch which can support Wi-Fi communication with your smartphone from long distance.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Remotely control the ceiling fan and light on your phone
- Turn on/off ceiling fan and light using your voice
- Support the RM433 RF to control devices (RM433 RF included)
- Share the device and manage it with your family together
- Display the real-time device status on the app
- The fan speed is optional from the high, medium and low speed (only for RM433 RF)
- Build scenes to control one or more devices connected SONOFF switches via single tap
Description
Looking for a smart switch to easily control the ceiling fan with light being hung on the top? Stop seeking for! SONOFF iFan03 is what you need. iFan03, the new version of iFan02, more stable in performance, which is a Wi-Fi ceiling fan and light controller supported to control the ceiling fan with light using your phone wherever you are. Voice control is designed to make you easily command iFn03 to turn on or off the fan and light, no need any manual operation. Support to control the ceiling fan with light from your phone wherever you are and whenever you want. Schedule for it to turn on and off at daytime or nighttime, or anytime throughout the day, and it will turn on or off automatically. Supplied with an RM433 remote controller where you can adjust the fan among the low, medium and high speed for getting different levels of cool feeling. The scenes feature in the app allows you to control one or multiple SONOFF devices, quickly and simultaneously with a single tap.
The SONOFF iFan03 comes with a 433 RF Remote, with whom you can turn on/off the fan and light, adjust fan speed indoors.
Specification
- Input: AC100-240V 50/60Hz 5A
- Output:
Light: AC100-240v 50/60Hz 3A
Tungsten lamp: Max. 660W/220V
LED: Max. 300W/220V
Fan: Max. AC100-240V 50/60Hz 2A - Wi-Fi: IEEE 802.11 b/g/n 2.4GHZ
- RF Remote Control: 433.92MHZ
- Materials: PC V0
- Dimension: 116X55X26mm
Part List
- iFan03 *1
- 433MHZ RF Remote *1
- User Manual * 1
- Quick Guide * 1
Product Name | Features | Input Voltage | Max Current | Max Power | Frequency |
---|---|---|---|---|---|
Basicr2 | 1 channel wireless switch | 90~250VAC | 10A | 2200W | 2.4GHz |
Basicr3 | 1 channel wireless switch, DIY mode | 90~250VAC | 10A | 2200W | 2.4GHz |
RFR2 | 1 Channel 433 RF Wireless Switch | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
RFR3 | 1 Channel 433 RF Wireless Switch,DIY mode | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
Mini | 2-way Control, small, DIY mode | 100~240VAC | 10A | 2200W | 2.4GHz |
Dual | Remote Control 2 Devices | 90~250VAC | 15A | 3500W | 2.4GHz |
Powr2 | Follow Real-time Power Consumption | 100~240VAC | 15A | 3500W | 2.4GHz |
iFan03 | Control the Ceiling Fan and Light | 100~240VAC | 2A(Fan)/3A(light) | 480/660W | 2.4GHz |
TH16 | Work with DS18B20 or Si7021 Temperature Sensor | 90~250VAC | 15A | 3500W | 2.4GHz |
4CH Pro R2 | 4 Gang WiFi & RF / 3 Working Model | 90~250VAC/5~24VDC | 10A/Gang | 2200W/Gang | 2.4GHz, 433MHz RF |
S26 | Wi-Fi Smart Plug | 90~250VAC | 10A | 2200W | 2.4GHz |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |