![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sonoff ZB Bridge WiFi Wireless Smart Zigbee Bridge, Smart home, Smart Scene
Sonoff ZB Bridge is a gateway that Supports Zigbee and WiFi Protocol and has Long-distance Signal Transmission within 80M, of course, ZB Bridge can support all the Zigbee devices and up to 32 products that Sonoff has released. And supports hands-free voice control by connecting Alexa or Google Assistant to intelligent your daily life.
- 10+: $14.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Sonoff ZB Bridge is a gateway that Supports Zigbee and WiFi Protocol and has Long-distance Signal Transmission within 80M, of course, ZB Bridge can support all the Zigbee devices and up to 32 products that Sonoff has released. And supports hands-free voice control by connecting Alexa or Google Assistant to intelligent your daily life.
Feature
- Customized smart home furniture: ZBBridge supports adding up to 32 Zigbee products already released by Sonoff, such as SNZB-02, to make your home smarter.
- Simple management of multiple sensors: All bundled Zigbee products could be viewed or controlled through the eWeLink App.
- Ultra-long-distance transmission: The communication distance between the two devices is within 80. If it exceeds 80, a router can be added to expand the communication range of Zigbee.
- Hand-free voice control: You can use your voice to control smart furniture in your home by calling Alexa or Google Assistant.
- Support Zigbee and Wi-Fi Protocol: Zigbee’s sub-device itself is unable to communicate with WiFi devices, a ZBBridge is needed to enable Zigbee devices and WiFi devices to communicate and create smart scenes.
Description
Sonoff ZB Bridge is a Gateway that supports two communication protocols namely Zigbee and Wifi and supports up to 32 Zigbee devices that Sonoff has released. Zigbee's sub-device itself can not support communication with WiFi devices, a ZBBridge is needed to enable Zigbee devices and WiFi devices to communicate and create smart scenes. You may worry that the thickness of the wall will affect the communication distance of the ZB Bridge, but as long as two adjacent devices There will be no problem with the communication distance within 80 meters. Of course, you can also add a router to extend Zigbee's communication range. Or use a ZBMINI smart switch, ZBMINI can also be used as a router to extend Zigbee's communication range. ZB Bridge transmits data to ZB Bridge through sensors such as SNZB 03 and then sends instructions to Wi-Fi Smart Switch to turn on lights or other smart furniture. Of course, ZB Bridge supports Hand free voice control which means you can call Alexa or Google Assistant to go Turn on the lights in your home. And ZB Bridge has 3 times fast pairing which means as fast as Wi-Fi.
The use of the Sonoff Zigbee gateway can jointly control the Sonoff SNZB-02 temperature and humidity sensor, the Sonoff SNZB-03 motion sensor, Sonoff SNZB-04 or Sonoff DW2 door/window sensor, and the Sonoff B05-BL-A19 smart LED bulb and the like to enable smart home scene. Based on the above choices, bridge Sonoff BasicR2 or Sonoff ZBMini smart switch, you can create a smart home ecological chain and enjoy a more intelligent home.
Application
- Smart Home
- Office
- Prison
- Hospital
Specification
Model |
RF BridgeR2 |
Power Supply |
USB 5V |
Wireless Standard |
WiFi 802.11b/g/n, 433.92MHz |
Security Mechanism |
WPA-PSK/WPA2-PSK |
Product Dimensions |
62*62*20 (mm) |
Certificate |
CE, FCC, Declaration of EU RoHS Conformity |
Working temperature |
-10°C~40°C |
Material |
PC V0 |
Part List
ZB Bridge |
x1 |
User Manual |
x1 |
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |