![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sonoff SNZB-02–Zigbee Temperature and Humidity Sensor,Smart home, Smart office, Smart classroom
Sonoff SNZB-02 is a low-power wireless sensor that measures temperature and humidity in real time and sends synced data to the mobile phone. it features a small size and easy installation and supports Zigbee communication protocol. It's designed for indoor air environment monitoring.
- 10+: $7.49
YOU MAY LIKE THIS
PRODUCT DETAILS
Sonoff SNZB-02 is a low-power wireless sensor that measures temperature and humidity in real time and sends synced data to the mobile phone. it features a small size and easy installation and supports Zigbee communication protocol. It's designed for indoor air environment monitoring.
Features
- The Smart Home Ecological Chain: The use of an app equipped with Sonoff Zigbee gateway can jointly control other devices to achieve the home intelligent scene.
- Voice Control: The sensor is compatible with Amazon Alexa and Google Assistant.
- Low Energy: You will receive a notification when the battery capacity is lower than 10%.
- Tiny Size and Volume : 3M adhesive attached to the bottom of the sensor, the dimension of 43mm×43mm×14mm makes it easy to install around different parts of the home
- Friendly human-computer interaction: When a phone is paired, you can share the page with friends and family and view the sensor data directly.
- High-Efficiency Pairing: Efficient matchmaking in less than 30 seconds successfully.
Description
Sonoff SNZB-02 based on the chip of CC2350 is a low-power wireless sensor that detects temperature and humidity in real time. The sensor carries out data transmission equipped with Zigbee wireless protocol. It connects to the mobile phone that monitors the temperature and humidity values of your home environment in real time, which is displayed directly on the eWeLink app.
How to build an intelligent home environment? The sensor also supports the selection of intelligent scenarios. You can use Sonoff ZBBridge to match Sonoff SNZB-02 sensor and other sensors to achieve the smart scene you envision. Suppose you set a condition like a comfortable home temperature of around 28 degrees and a humidity of 40 percent when the temperature or humidity reaches the limit open/close the heating equipment or automatically control the air humidifier in the room. Furthermore, You can also set up a smart script that triggers alerts when it detects high/low temperatures and high/low humidity. When you come outside, as part of a sensor that the camera can help you know what happens in your home.
The bottom of the sensor is attached with 3M adhesive and no tools are required, micro size so that you can firmly paste in the corners of the home anytime or anywhere. The low power can ensure that you will be in standby mode for a long time or running mode for more than one year. If the battery capacity has fallen below 10%, you will receive a notification that you need to replace the device's battery.
Sharing capabilities in your application allow you to notify an unlimited number of users about the state of your home environment. For example, you, your family, or your neighbors all can receive data about the condition of the comfort of your home environment.
The pairing time is only 30 seconds or less, and you can connect the phone successfully.
Applications
- smart home
- Indoor Air Environment Monitoring
Note
Specification
Parameter |
Description |
working temperature |
-10℃~40℃ |
Working humidity |
10%~95RH,non-condensing |
MCU |
CC2530 |
Dimension |
43×43×14mm |
Casing material |
PC V0 |
Zigbee Protocol |
IEEE 802.15.4 |
Part List
Sonoff SNZB-02 |
×1 |
3M Adhesive Tape |
×1 |
User Manual |
×1 |
ECCN/HTS
HSCODE | 9025800090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewExcellent, as described.
-
from order viewGood quality and afordable piece of kit. Recommended!