![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sonoff Powr2 Smart Switch
Sonoff smart switch is a household switch which can support Wi-Fi communication with your smartphone from long distance.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Remote Control –Turn electronic devices on/off from anywhere
- Monitor Energy Usage –Keep track of live power, current, and voltage of your appliances on App
- Historical Energy Consumption –100-day daily/monthly energy usage data and total electricity cost
- Overload Protection –Set power, current and voltage threshold values to let appliances auto-off
- Measure Power Usage for a Period –Measure your appliances’ power consumption for a specified time
- Sync Status– Real-time device status provided to App
- Timing Function –Supports 8 enabled scheduled/countdown timers
- Share Control –Invite your family to control your smart home together
- Scene–Turn on/off a gang of devices with one tap or triggered on/off by another smart device
- Smart Scene–Triggered on/off by temp, hum or other environmental conditions from a sensor
- APP Supported –Free iOS and Android eWeLink app
- Compatibility –Works perfectly with Amazon Alexa, Google Assistant, IFTTT, Google Nest
Description
Sonoff Pow R2 is a 15A WiFi smart light switch that allows you to remotely manage and control your appliances and monitor your home energy usage. The WiFi light switch works like a power monitor, which allows you to keep track of 99% accurate real-time current, voltage and power on your app.
The power switch can protect your appliances from overload. What you need to do is to set threshold values for the current, voltage and power. It works like a KWh calculator that can measure electricity consumption for a specified period and a day. The eWeLink app provides 100 days recorded electricity usage data, which you can export to your phone storage. You can keep track of how much energy your appliances are consuming and estimate your running costs.
With the Pow R2 power monitoring switch, you can spend less on your electricity bill. The timers schedule your appliances automatically power on and off at a defined time. The scene lets your appliances work together in new ways, like setting the heater aut0-off when the door light is off.
Specification
- Voltage range: 100-240V AC
- Max current: 15A
- Max Power: 3500W
- Product Dimensions: 114*52*32mm
- Color: White
- Wireless Frequency: 802.11 b/g/n
- Security Mechanism: WPA-PSK/WPA2-PSK
- Enclosure Material: Fire-retardant ABS V0
- Operating Temperature: 0ºC-40ºC(32°F-104°F)
- Operating Humidity: 5%-90%RH, Non-condensing
- Weight:91.0g
Product Name | Features | Input Voltage | Max Current | Max Power | Frequency |
---|---|---|---|---|---|
Basicr2 | 1 channel wireless switch | 90~250VAC | 10A | 2200W | 2.4GHz |
Basicr3 | 1 channel wireless switch, DIY mode | 90~250VAC | 10A | 2200W | 2.4GHz |
RFR2 | 1 Channel 433 RF Wireless Switch | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
RFR3 | 1 Channel 433 RF Wireless Switch,DIY mode | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
Mini | 2-way Control, small, DIY mode | 100~240VAC | 10A | 2200W | 2.4GHz |
Dual | Remote Control 2 Devices | 90~250VAC | 15A | 3500W | 2.4GHz |
Powr2 | Follow Real-time Power Consumption | 100~240VAC | 15A | 3500W | 2.4GHz |
iFan03 | Control the Ceiling Fan and Light | 100~240VAC | 2A(Fan)/3A(light) | 480/660W | 2.4GHz |
TH16 | Work with DS18B20 or Si7021 Temperature Sensor | 90~250VAC | 15A | 3500W | 2.4GHz |
4CH Pro R2 | 4 Gang WiFi & RF / 3 Working Model | 90~250VAC/5~24VDC | 10A/Gang | 2200W/Gang | 2.4GHz, 433MHz RF |
S26 | Wi-Fi Smart Plug | 90~250VAC | 10A | 2200W | 2.4GHz |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |