![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sonoff Dual Wi-Fi Smart Switch
Sonoff smart switch is a household switch which can support Wi-Fi communication with your smartphone from long distance.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Remote ON/OFF–Turn electrical devices on/off from anywhere
- Independent control–Control the 2 gangs separately
- App Support –Free iOS and Android mobile App eWeLink
- Sync Status–Real-time device status provided to App
- Timing–Set scheduled/countdown timers to turn on/off at specified time
- Scene–Turn on/off a gang of devices with one tap
- Smart Scene–Triggered on/off by temp, hum or other environmental conditions from sensor
- Network Support –Control electrical devices over Wi-Fi or 2/3/4G mobile network
- Compatibility –Works perfectly with Amazon Alexa, Google Assistant, IFTTT, Google Nest
Description
Sonoff Dual is a WiFi-based 2 gang switch that can connect and independently control two connected appliances or lights. This simply means 1 Sonoff Dual control switch equals to 2 Sonoff basic switches! Sonoff Dual 2 gang light switch inherits Sonoff Basic switch’s advantages such as easy installation and operation, quick WiFi access, remote control through APP EweLink.
In the application eWeLink, available on both iOS and Android, users can independently turn on/off each of the two connected devices. But the button on Sonoff Dual 2 gang WiFi light switch is not an ON/OFF toggle switch, it is only a WiFi pairing button. Users can set single/repeat/countdown timing schedules to turn on/off at a specified time, and also share with others so that they can control together.
Specification
- Power Supply: 90-250V AC
- Max Current: 16A(2 gang),10A(1 gang)
- Max Power: 3500W(2 gang) / 2200W(1 gang)
- Product Dimensions: 114*52*32mm
- Color: White
- Frequency: 802.11 b/g/n
- Security Mechanism: WPA-PSK/WPA2-PSK
- Humidity: 5%-90%RH, Non-condensing
- Enclosure Material: Fire-retardant ABS V0
- Operating Temperature: 0ºC-40ºC(32°F-104°F)
- Gang: 2
Product Name | Features | Input Voltage | Max Current | Max Power | Frequency |
---|---|---|---|---|---|
Basicr2 | 1 channel wireless switch | 90~250VAC | 10A | 2200W | 2.4GHz |
Basicr3 | 1 channel wireless switch, DIY mode | 90~250VAC | 10A | 2200W | 2.4GHz |
RFR2 | 1 Channel 433 RF Wireless Switch | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
RFR3 | 1 Channel 433 RF Wireless Switch,DIY mode | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
Mini | 2-way Control, small, DIY mode | 100~240VAC | 10A | 2200W | 2.4GHz |
Dual | Remote Control 2 Devices | 90~250VAC | 15A | 3500W | 2.4GHz |
Powr2 | Follow Real-time Power Consumption | 100~240VAC | 15A | 3500W | 2.4GHz |
iFan03 | Control the Ceiling Fan and Light | 100~240VAC | 2A(Fan)/3A(light) | 480/660W | 2.4GHz |
TH16 | Work with DS18B20 or Si7021 Temperature Sensor | 90~250VAC | 15A | 3500W | 2.4GHz |
4CH Pro R2 | 4 Gang WiFi & RF / 3 Working Model | 90~250VAC/5~24VDC | 10A/Gang | 2200W/Gang | 2.4GHz, 433MHz RF |
S26 | Wi-Fi Smart Plug | 90~250VAC | 10A | 2200W | 2.4GHz |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |