![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Sonoff Basicr3 Wi-Fi Smart Switch
SKU
102070003
Sonoff smart switch is a household switch which can support Wi-Fi communication with your smartphone from long distance.
YOU MAY LIKE THIS
PRODUCT DETAILS
Key Features
- Remote ON/OFF–Turn electrical devices on/off from anywhere
- App Support –Free iOS and Android mobile App eWeLink
- LAN Control –Turn on/off the device even when WiFi has no Internet access
- Sync Status–Real-time device status provided to App
- Timing–Set scheduled/countdown/loop timers to turn on/off at specified time
- Share Control– Control your smart home together with your family
- Scene–Turn on/off a gang of devices with one tap
- Smart Scene–Triggered on/off by temp, hum or other environmental conditions from sensor
- Compatibility –Works perfectly with Amazon Alexa, Google Assistant, Google Nest
- DIY mode
Description
Home automation is "The Internet of Things". It simply means the way all devices or appliances are networked together to provide users with a seamless control over their home equipment.
Sonoff Basic is a household switch which can support Wi-Fi communication with your smartphone from long distance. The Wi-Fi electrical switch transmits data to a cloud platform through the Wi-Fi Router. Users can control the connected appliances remotely var a mobile application - eWeLink. The server of the Sonoff Wi-Fi switch is Amazon AWS global server. As a matter of fact, users around the world can use this smart switch.
Specification
- Voltage range: 90-250v AC(50/60Hz)
- Max current: 10A
- Max Wattage: 2200 watts
- Dimensions: 88*38*23mm (L*W*H)
- Color: White
- Humidity: 5%-90%RH, Non-condensing
- Frequency: 2.4Ghz
- Operating Temperature: 0ºC-40ºC(32°F-104°F)
Hardware Overview
Dimension
Product Name | Features | Input Voltage | Max Current | Max Power | Frequency |
---|---|---|---|---|---|
Basicr2 | 1 channel wireless switch | 90~250VAC | 10A | 2200W | 2.4GHz |
Basicr3 | 1 channel wireless switch, DIY mode | 90~250VAC | 10A | 2200W | 2.4GHz |
RFR2 | 1 Channel 433 RF Wireless Switch | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
RFR3 | 1 Channel 433 RF Wireless Switch,DIY mode | 90~250VAC | 10A | 2200W | 2.4Ghz, 433MHz RF |
Mini | 2-way Control, small, DIY mode | 100~240VAC | 10A | 2200W | 2.4GHz |
Dual | Remote Control 2 Devices | 90~250VAC | 15A | 3500W | 2.4GHz |
Powr2 | Follow Real-time Power Consumption | 100~240VAC | 15A | 3500W | 2.4GHz |
iFan03 | Control the Ceiling Fan and Light | 100~240VAC | 2A(Fan)/3A(light) | 480/660W | 2.4GHz |
TH16 | Work with DS18B20 or Si7021 Temperature Sensor | 90~250VAC | 15A | 3500W | 2.4GHz |
4CH Pro R2 | 4 Gang WiFi & RF / 3 Working Model | 90~250VAC/5~24VDC | 10A/Gang | 2200W/Gang | 2.4GHz, 433MHz RF |
S26 | Wi-Fi Smart Plug | 90~250VAC | 10A | 2200W | 2.4GHz |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | |
EUHSCODE | 8536301090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review